??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24580.0106 Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24580. - Handwheels DIN 950 cast-iron / with keyway, without handle
Bill of material
24580.0106 Handwheel
BESTNR
Ref. No.
24580.0106
AUS
Version
with keyway, without handle, form N-F/A, large
D1
100 mm
D2
H7 small-large
12 mm
D3
26 mm
L1
17 mm
L2
16 mm
AA
Number of spokes
3 mm
ZB
corresponding Machine Handle DIN 39/DIN 98
0 mm
B3
4 mm
T
13.8 mm
G
Weight
500 g
Embedded user actions